[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Electronic circuit breaker; 1-channel; 24 VDC input voltage; 4 A; NEC Class 2; Signal contact",
"description" : "<b>Features:</b><br/><ul><li>Space-saving ECB with one channel</li><li>Reliably and safely trips in the event of an overload and short circuit on the secondary side</li><li>Switch-on capacity < 7,000 μF</li><li>Enables the use of an economical, standard power supply</li><li>Minimizes wiring via two voltage outputs and maximizes commoning options on both input and output sides (e.g., commoning of the output voltage on 857 and 2857 Series devices)</li><li>Status signal – adjustable as single or group message</li><li>Reset, switch on/off via remote input or local switch</li><li>Prevents power supply overload due to total inrush current thanks to time-delayed switching on during interconnected operation</li></ul>",
"mpn" : "787-3861/400-1000",
"sku" : "787-3861/400-1000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10352405-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ4N3xpbWFnZS9qcGVnfGFEa3dMMmcxWmk4eE16YzBNRFEzT0RRek1USTJNaTh5TURCZk1UQXpOVEkwTURWZlJFVXVhbkJufGM5YTk4YTNlNDExNmZmMjM2MDhkODJhM2YyNmI5YTQ3YmRmZDg4ZWY5Y2E3MWZiYzIzOTIxYmYxY2FmMjg3NWY",
"gtin13" : "4066966363555",
"category" : "과전압 보호",
"url" : "https://www.wago.com/kr/%EA%B3%BC%EC%A0%84%EC%95%95-%EB%B3%B4%ED%98%B8/electronic-circuit-breaker/p/787-3861_400-1000"
}