[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "1-conductor N-disconnect terminal block; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; blue",
"description" : "<h2>N-disconnect terminal block, 2206 Series, blue</h2><br/><br/>Our N-disconnect terminal block (item number 2206-7114) is designed for seamless electrical installations. Conductors should only be connected to this N-disconnect terminal block if their strip length is between 13 mm and 15 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This N-disconnect terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 10 mm². It comes with one level and a clamping point for connecting a single potential. The blue housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2206-7114",
"sku" : "2206-7114",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8405426-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ4fGltYWdlL2pwZWd8YURBMEwyZ3haUzh4TXpRME5EYzNOekkzT1RVeE9DOHlNREJmT0RRd05UUXlObDlFUlM1cWNHY3w4MmFmYjEwYjAyYWNhNGE3MzUyNzlkNDhjMDQ3ODJhNDM0NTYxYzIwNWFkNTZjMGRmODkzNDllNmZiOTRlMGM3",
"gtin13" : "4066966319026",
"category" : "레일 취부형 단자대",
"url" : "https://www.wago.com/kr/%EB%A0%88%EC%9D%BC-%EC%B7%A8%EB%B6%80%ED%98%95-%EB%8B%A8%EC%9E%90%EB%8C%80/1-conductor-n-disconnect-terminal-block/p/2206-7114"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.