: 2000-2201
Double-deck terminal block; Through/through terminal block; L/L; without marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; gray: 2000-405/011-000
Star point jumper; 3-way; insulated; light gray: 2002-2208
Double-deck terminal block; 4-conductor through terminal block; L; without marker carrier; suitable for Ex e II applications; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray: 281-309
End and intermediate plate; 2.5 mm thick; orange: 2002-1401
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray: 2004-1492
End and intermediate plate; 1 mm thick; orange: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray: 282-870
3-conductor disconnect/test terminal block; e.g., current transformer circuits; with touch-proof test sockets; for 4 mm Ø test plugs; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; CAGE CLAMP®; 6,00 mm²; gray: 282-882
Locking cover; mechanically locks multiple links; 2-pole; transparent: 2000-2292
End plate; 0.7 mm thick; orange: 2000-402
Jumper; 2-way; insulated; light gray: 2000-403
Jumper; 3-way; insulated; light gray: 2003-7641
Multilevel installation terminal block; with operating slots; 2.5 mm²; with N-disconnect slide link; NT/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray: 2004-1204
2-conductor through terminal block; 4 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; blue: 2004-1407
4-conductor ground terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; green-yellow: 2009-305
Busbar carrier; with end stop function and detachable separator plate; for DIN 35 rail; 7.5 mm thick; blue: 2010-1201
2-conductor through terminal block; 10 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; gray: 2003-7642
Multilevel installation terminal block; with operating slots; 2.5 mm²; L/L; Push-in CAGE CLAMP®; 2,50 mm²; gray: 2003-7646
Multilevel installation terminal block; with operating slots; 2.5 mm²; N/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray: 2003-7692
End and intermediate plate; 0.8 mm thick; orange