[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-conductor disconnect/test terminal block; longitudinal switching; with touch-proof test sockets; for 4 mm Ø test plugs; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; CAGE CLAMP®; 6,00 mm²; gray",
"description" : "<h2>Current transformer terminal block, 282 Series, CAGE CLAMP®</h2><br/><br/>Enjoy fault-free electrical installations with this current transformer terminal block (item number 282-821). Strip lengths must be between 12 mm and 13 mm when connecting conductors to this current transformer terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our trusted universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. Depending on the conductor type, this current transformer terminal block is designed for conductor cross sections ranging from 0.2 mm² to 6 mm². It has one level. Two potentials can connect using the two clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "282-821",
"sku" : "282-821",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000500033eb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg1fGltYWdlL2pwZWd8YURjeEwyZzVNUzh4TkRZNE9UazROVEF3TXpVMU1DOHlNREJmTURJd01EQXdNRFV3TURBek0yVmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fGFjNzU4YzA2YmNiNzU5NDQ2MzQ3OWQ0NmQ2NWEwOWI3NWQ3YWNiZjMzNmMyNzRlNDI5NjdiOGQyZDM1ZmM0MzE",
"gtin13" : "4050821227526",
"category" : "레일 취부형 단자대",
"url" : "https://www.wago.com/kr/%EB%A0%88%EC%9D%BC-%EC%B7%A8%EB%B6%80%ED%98%95-%EB%8B%A8%EC%9E%90%EB%8C%80/2-conductor-disconnect-test-terminal-block/p/282-821"
}
2-conductor disconnect/test terminal block; longitudinal switching; with touch-proof test sockets; for 4 mm Ø test plugs; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; CAGE CLAMP®; 6,00 mm²; gray