[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 4-pole; coding finger; 4,00 mm²; gray",
"description" : "<h2>Female connector, 769 Series, gray</h2><br/><br/>This female connector (item number 769-124) simplifies electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this female connector. Featuring conductor terminals along with CAGE CLAMP®, this product delivers reliable performance. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 20 x 45.2 x 35.9 mm (width x height x depth). Depending on the type of conductor, this female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to four potentials / four poles can be connected to this terminal strip using eight clamping points. The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. Conductors made of copper can be connected via front-entry wiring.<br/>",
"mpn" : "769-124",
"sku" : "769-124",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10691485-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM4OHxpbWFnZS9qcGVnfGFEUTVMMmc1TkM4eE16a3pNakE0TXprek56TXhNQzh5TURCZk1UQTJPVEUwT0RWZlJFVXVhbkJufDE1YWJhMmFjMjVlODU4NzAyMGNjZjliNmMzZDI2YzVkNjc4ZDAxMTQ3NDQxYmNkMDc0MTY3MzIwMjRhZDVkNmY",
"gtin13" : "4044918473958",
"category" : "레일 취부형 단자대",
"url" : "https://www.wago.com/kr/%EB%A0%88%EC%9D%BC-%EC%B7%A8%EB%B6%80%ED%98%95-%EB%8B%A8%EC%9E%90%EB%8C%80/2-conductor-female-connector/p/769-124"
}