[ { "uid": "link_contact", "linkName": "연락처", "url": "/kr/고객-서비스#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor fuse terminal block; with pivoting fuse holder; with additional jumper position; for 5 x 20 mm miniature metric fuse; with blown fuse indication by LED; 30 - 65 V; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Fuse terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our fuse terminal block (item number 2002-1911/1000-542) makes connections quick and easy. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this fuse terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This fuse terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with one level and two clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-1911/1000-542", "sku" : "2002-1911/1000-542", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000c000196fc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI1fGltYWdlL2pwZWd8YURBMEwyZ3hOaTh4TkRZNE9EZ3lPRE0xT0RZNE5pOHlNREJmTURJd01EQXdNR013TURBeE9UWm1ZekF3TURJd01HSTJYMFJGTG1wd1p3fDQwM2I1Mjc1NGY2NDk3ODQ4MTFjYjk4YTQ3Y2MyZGI3NzhjYzUyMmE5NjlhMTYzMTkwYjI0N2E2NmQ0NjM1ZmQ", "gtin13" : "4066966335781", "category" : "레일 취부형 단자대", "url" : "https://www.wago.com/kr/%EB%A0%88%EC%9D%BC-%EC%B7%A8%EB%B6%80%ED%98%95-%EB%8B%A8%EC%9E%90%EB%8C%80/2-conductor-fuse-terminal-block/p/2002-1911_1000-542" }
[ { "id": "details", "label":"상세", "priority": 100 }, { "id": "downloads", "label":"다운로드", "priority": 90 } ]
TOPJOB® S 제품 번호 2002-1911/1000-542

2-conductor fuse terminal block; with pivoting fuse holder; with additional jumper position; for 5 x 20 mm miniature metric fuse; with blown fuse indication by LED; 30 - 65 V; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray

제품 번호 2002-1911/1000-542
2-conductor fuse terminal block
포장 단위: 50 개
제품 번호 2002-1911/1000-542
2-conductor fuse terminal block
포장 단위: 50 개