TOPJOB® S 제품 번호 2104-1201

2-conductor through terminal block; with lever and Push-in CAGE CLAMP®; 4 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; gray

제품 번호 2104-1201
2-conductor through terminal block; with lever and Push-in CAGE CLAMP®; 4 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; gray
제품 번호 2104-1201
2-conductor through terminal block; with lever and Push-in CAGE CLAMP®; 4 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; gray
상세
설명
다운로드
승인
관련 제품
지식
전기적 데이터
연결 데이터
물리적 데이터
기계적 데이터
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
제품 번호: 2104-1207
2-conductor ground terminal block; with lever and Push-in CAGE CLAMP®; 4 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; green-yellow
제품 번호: 2102-1201
2-conductor through terminal block; with lever and Push-in CAGE CLAMP®; 2.5 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 211-861
Conductor markers for thread-on mounting; for Smart Printer; 5 x 10.5 mm; white
제품 번호: 750-975
ETHERNET RJ-45 connector, IP20; ETHERNET 10/100 Mbit/s; for field assembly
제품 번호: 2102-1207
2-conductor ground terminal block; with lever and Push-in CAGE CLAMP®; 2.5 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow
제품 번호: 210-533
Phillips screw 2.9 x 13
제품 번호: 2106-1201
2-conductor through terminal block; with lever and Push-in CAGE CLAMP®; 6 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; gray
제품 번호: 2106-1207
2-conductor ground terminal block; with lever and Push-in CAGE CLAMP®; 6 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; green-yellow
제품 번호: 210-808
Labels; for Smart Printer; 9.5 x 25 mm; white
제품 번호: 211-829
Nozzles; Length: 23 mm; For the use of 211-821; halogen-free; transparent
제품 번호: 211-835
Cable tie marker; for Smart Printer; for use with cable ties; 25 x 11 mm; white
제품 번호: 211-862
Conductor markers for thread-on mounting; for Smart Printer; 7 x 10.5 mm; white
제품 번호: 2206-1201
2-conductor through terminal block; with push-button; 6 mm²; with test port; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; gray
제품 번호: 221-2411
Inline splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; Transparent cover; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
제품 번호: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
제품 번호: 258-5005
Thermal transfer ink ribbon; for Smart Printer; black
제품 번호: 288-601
Lateral cover; Size 1; small; 6.35 mm thick; gray
제품 번호: 288-602
Fixing foot for DIN 35 rail; gray
제품 번호: 709-119
Group marker carrier; gray
제품 번호: 709-120
Group marker carrier; transparent