제품 번호: 2116-1207
2-conductor ground terminal block; with lever and Push-in CAGE CLAMP®; 16 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; green-yellow 장바구니 추가
제품 번호: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray 장바구니 추가
제품 번호: 2002-402
Jumper; 2-way; insulated; light gray 장바구니 추가
제품 번호: 2102-1201
2-conductor through terminal block; with lever and Push-in CAGE CLAMP®; 2.5 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray 장바구니 추가
제품 번호: 2106-1201
2-conductor through terminal block; with lever and Push-in CAGE CLAMP®; 6 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; gray 장바구니 추가
제품 번호: 2116-1292
End and intermediate plate; 1 mm thick; orange 장바구니 추가
제품 번호: 2102-1207
2-conductor ground terminal block; with lever and Push-in CAGE CLAMP®; 2.5 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow 장바구니 추가
제품 번호: 2116-1291
End and intermediate plate; 1 mm thick; gray 장바구니 추가
제품 번호: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray 장바구니 추가
제품 번호: 2002-1204
2-conductor through terminal block; 2.5 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue 장바구니 추가
제품 번호: 2002-433
Jumper; from 1 to 3; insulated; light gray 장바구니 추가
제품 번호: 2004-1307
3-conductor ground terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; green-yellow 장바구니 추가
제품 번호: 2016-115
Protective warning marker; for 5 terminal blocks; with high-voltage symbol, black; yellow 장바구니 추가
제품 번호: 210-133
Busbar; tin-plated; 1000 mm long; Cu 10 mm x 3 mm; white 장바구니 추가
제품 번호: 2204-1301
3-conductor through terminal block; with push-button; 4 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; gray 장바구니 추가
제품 번호: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray 장바구니 추가
제품 번호: 2000-1401
4-conductor through terminal block; 1 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; gray 장바구니 추가
제품 번호: 2000-402
Jumper; 2-way; insulated; light gray 장바구니 추가
제품 번호: 2002-1207
2-conductor ground terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow 장바구니 추가
제품 번호: 2002-1291
End and intermediate plate; 0.8 mm thick; gray 장바구니 추가