[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-conductor double deck terminal block; Through/through terminal block; N/L; without marker carrier; Blue conductor entry lower deck; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Double-deck terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>Enjoy error-free electrical installations with this double-deck terminal block (item number 2002-2402). The double-deck terminal block also functions as a through terminal block. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector delivers reliable performance. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be plugged in without the need for tools—all thanks to its pluggable design. Depending on the conductor type, this double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. You can connect two potentials using the eight clamping points. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2002-2402",
"sku" : "2002-2402",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000008000115a9000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM4fGltYWdlL2pwZWd8YUdabUwyaG1aUzh4TkRZNU1EVXhNakEzTmpnek1DOHlNREJmTURJd01EQXdNRGd3TURBeE1UVmhPVEF3TURJd01HSTJYMFJGTG1wd1p3fDgwMWFlYzU1NmRmZTRkYzA4NGVmNzZmM2YxYjFjNmU0MjMyZWRhN2U2ODZlMDY3MTcxZTkwN2YwMDUzMmEzNzI",
"gtin13" : "4050821144977",
"category" : "레일 취부형 단자대",
"url" : "https://www.wago.com/kr/%EB%A0%88%EC%9D%BC-%EC%B7%A8%EB%B6%80%ED%98%95-%EB%8B%A8%EC%9E%90%EB%8C%80/4-conductor-double-deck-terminal-block/p/2002-2402"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.