[ { "uid": "link_contact", "linkName": "연락처", "url": "/kr/고객-서비스#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor fuse terminal block; for mini-automotive blade-style fuses; with test option; without blown fuse indication; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Fuse terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>This fuse terminal block (item number 2002-1881) is designed to connect conductors quickly and easily. Conductors can only be connected to this fuse terminal block if their strip length is between 10 mm and 12 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the type of conductor, this fuse terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has one level. You can connect two potentials using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2002-1881", "sku" : "2002-1881", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000a000348a1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY3fGltYWdlL2pwZWd8YUdFNUwyZ3daaTh4TkRZNE1qQTBOamc1TURBeE5DOHlNREJmTURJd01EQXdNR0V3TURBek5EaGhNVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ0YzgxZThmNTI5MGIzZmE1MDg3MjZiNTUwZDkwZDdlMTY3NWI0YzM4YmFjMmU0NjA5OWQ5MTEyODk5Y2MzZmQ", "gtin13" : "4045454974886", "category" : "레일 취부형 단자대", "url" : "https://www.wago.com/kr/%EB%A0%88%EC%9D%BC-%EC%B7%A8%EB%B6%80%ED%98%95-%EB%8B%A8%EC%9E%90%EB%8C%80/4-conductor-fuse-terminal-block/p/2002-1881" }
[ { "id": "details", "label":"상세", "priority": 100 }, { "id": "downloads", "label":"다운로드", "priority": 90 } ]
TOPJOB® S 제품 번호 2002-1881

4-conductor fuse terminal block; for mini-automotive blade-style fuses; with test option; without blown fuse indication; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray

제품 번호 2002-1881
4-conductor fuse terminal block
포장 단위: 50 개
제품 번호 2002-1881
4-conductor fuse terminal block
포장 단위: 50 개