: 280-833
4-conductor through terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray 장바구니 추가
: 280-402
Jumper; insulated; gray 장바구니 추가
: 280-837
4-conductor ground terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow 장바구니 추가
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray 장바구니 추가
: 280-315
End and intermediate plate; 2.5 mm thick; orange 장바구니 추가
: 280-830
4-conductor through terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; red 장바구니 추가
: 280-314
End and intermediate plate; 2.5 mm thick; gray 장바구니 추가
: 280-901
2-conductor through terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray 장바구니 추가
: 2002-1611
2-conductor fuse terminal block; with pivoting fuse holder; and end plate; for 5 x 20 mm miniature metric fuse; without blown fuse indication; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray 장바구니 추가
: 2010-1301
3-conductor through terminal block; 10 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; gray 장바구니 추가
: 210-658
Operating tool; Blade: 3.5 x 0.5 mm; with a partially insulated shaft; angled; short; multicoloured 장바구니 추가
: 210-722
Operating tool set with partially insulated shaft; Type 1, blade (2.5 x 0.4) mm; Type 2, blade (3.5 x 0.5) mm; Type 3, blade (5.5 x 0.8) mm 장바구니 추가
: 221-412
Splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent 장바구니 추가
: 280-335
Separator plate; 2 mm thick; oversized; orange 장바구니 추가
: 280-519
Double-deck terminal block; Through/through terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray/gray 장바구니 추가
: 280-835
4-conductor through terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; orange 장바구니 추가
: 280-904
2-conductor through terminal block; 2.5 mm²; suitable for Ex i applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; blue 장바구니 추가
: 780-452
Staggered jumper; from 1 to 2; insulated; gray 장바구니 추가
: 2002-402
Jumper; 2-way; insulated; light gray 장바구니 추가
: 2003-6646
Multilevel installation terminal block; with operating slots; 2.5 mm²; N/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray 장바구니 추가