[ { "uid": "link_contact", "linkName": "연락처", "url": "/kr/고객-서비스#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Component terminal block; double-deck; with 2 diodes 1N4007; Top anode, left-side anode; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>This double-deck terminal block (item number 2002-2214/1000-492) is designed for hassle-free electrical installations. The double-deck terminal block also functions as component terminal block with diode. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product is highly versatile. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features two levels and four clamping points that you can use to connect three potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2002-2214/1000-492", "sku" : "2002-2214/1000-492", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400012a9b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg5fGltYWdlL2pwZWd8YUdNMEwyZzVPUzh4TkRZNE1UUXlNakF3TkRJMU5DOHlNREJmTURJd01EQXdNRFF3TURBeE1tRTVZakF3TURFd01HSTJYMFJGTG1wd1p3fDE4ZDNhOGFkMWUzOGYyZjBiYjA0NjAwZDk2ZjgzMjBjYzFmYzVlMTRmMGRjNDE0ZmRkOTJlM2U4MTA4MjA4NGQ", "gtin13" : "4045454375584", "category" : "레일 취부형 단자대", "url" : "https://www.wago.com/kr/%EB%A0%88%EC%9D%BC-%EC%B7%A8%EB%B6%80%ED%98%95-%EB%8B%A8%EC%9E%90%EB%8C%80/component-terminal-block/p/2002-2214_1000-492" }
[ { "id": "details", "label":"상세", "priority": 100 }, { "id": "downloads", "label":"다운로드", "priority": 90 } ]
TOPJOB® S 제품 번호 2002-2214/1000-492

Component terminal block; double-deck; with 2 diodes 1N4007; Top anode, left-side anode; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray

제품 번호 2002-2214/1000-492
Component terminal block
포장 단위: 50 개
제품 번호 2002-2214/1000-492
Component terminal block
포장 단위: 50 개