[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Component terminal block; triple-deck; with 3 diodes 1N4007; Right-side anode; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Triple-deck terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>This triple-deck terminal block (item number 2002-3212/1000-673) simplifies electrical installations. The triple-deck terminal block also serves as component terminal block with diode. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this triple-deck terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product delivers reliable performance. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. This triple-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features three levels and six clamping points that you can use to connect six potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2002-3212/1000-673",
"sku" : "2002-3212/1000-673",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400013b93000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU5fGltYWdlL2pwZWd8YURWaEwyZ3dZeTh4TkRZNE1UUTRNVGMzTXpBNE5pOHlNREJmTURJd01EQXdNRFF3TURBeE0ySTVNekF3TURFd01HSTJYMFJGTG1wd1p3fDI0YzU1YzJlOTNmYWVmNTZiMGEwOTQ5OWJlNWMyYzA2OTBjOWE4YzM4OGM4NzYwYmYxMjA1MjZhZDAwNTY3MDE",
"gtin13" : "4045454375720",
"category" : "레일 취부형 단자대",
"url" : "https://www.wago.com/kr/%EB%A0%88%EC%9D%BC-%EC%B7%A8%EB%B6%80%ED%98%95-%EB%8B%A8%EC%9E%90%EB%8C%80/component-terminal-block/p/2002-3212_1000-673"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.