TOPJOB® S 제품 번호 2002-400

Continuous jumper; 2-way; insulated; light gray

제품 번호 2002-400
Continuous jumper
컬러ID:   light grey
보조 제품 기능:   연속 점퍼
점퍼 할당:   1-2
포장 단위: 25 개
설정
제품 번호 2002-400
Continuous jumper
컬러ID:   light grey
보조 제품 기능:   연속 점퍼
점퍼 할당:   1-2
포장 단위: 25 개
설정
상세
다운로드
승인
지식
전기적 데이터
물리적 데이터
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
제품 번호: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
제품 번호: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 2002-1401
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 2002-1491
End and intermediate plate; 0.8 mm thick; gray
제품 번호: 2002-402
Jumper; 2-way; insulated; light gray
제품 번호: 2002-1207
2-conductor ground terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow
제품 번호: 2002-1291
End and intermediate plate; 0.8 mm thick; gray
제품 번호: 2002-1292
End and intermediate plate; 0.8 mm thick; orange
제품 번호: 2002-2201
Double-deck terminal block; Through/through terminal block; L/L; without marker carrier; suitable for Ex e II applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
제품 번호: 2002-403
Jumper; 3-way; insulated; light gray
제품 번호: 2002-1204
2-conductor through terminal block; 2.5 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue
제품 번호: 2003-7692
End and intermediate plate; 0.8 mm thick; orange
제품 번호: 2004-1201
2-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; gray
제품 번호: 2002-1492
End and intermediate plate; 0.8 mm thick; orange
제품 번호: 2006-1201
2-conductor through terminal block; 6 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; gray
제품 번호: 2002-405
Jumper; 5-way; insulated; light gray
제품 번호: 2003-7641
Multilevel installation terminal block; with operating slots; 2.5 mm²; with N-disconnect slide link; NT/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 2006-1207
2-conductor ground terminal block; 6 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; green-yellow
제품 번호: 2010-1201
2-conductor through terminal block; 10 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; gray