{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribution terminal block; with push-button; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; yellow",
"description" : "<p><b>TOPJOB® S Distribution Terminal Block</b></p><ul><li>Potential distribution up to 57 A and 800 V</li><li>Combine with all TOPJOB® S Rail-Mount Terminal Blocks and accessories</li></ul>",
"mpn" : "2206-8036",
"sku" : "2206-8036",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10735659-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc3fGltYWdlL2pwZWd8YURVeEwyZ3daUzh4TkRZd05URTRORGd5TnpReU1pOHlNREJmTVRBM016VTJOVGxmUkVVdWFuQm58MmUzYjA4ZWU1NDUwM2Q1NjlhZDQ4Nzg5YzQyM2Q1NDBlZDk1ODc1MGE0OTJlY2MyZDBiZDY5NjlmNGU3OTdmZg",
"gtin13" : "4066966379228",
"category" : "레일 취부형 단자대",
"url" : "https://www.wago.com/kr/%EB%A0%88%EC%9D%BC-%EC%B7%A8%EB%B6%80%ED%98%95-%EB%8B%A8%EC%9E%90%EB%8C%80/distribution-terminal-block/p/2206-8036"
}
Distribution terminal block; with push-button; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; yellow
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.