[ { "uid": "link_contact", "linkName": "연락처", "url": "/kr/고객-서비스#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; 4-conductor ground terminal block; 1 mm²; PE; internal commoning; with marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; green-yellow", "description" : "<h2>Double-deck terminal block, 2000 Series, operating tool</h2><br/><br/>Convenient electrical installations are guaranteed with this double-deck terminal block (item number 2000-2237). The double-deck terminal block also functions as a ground terminal block. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the type of conductor, this double-deck terminal block is ideal for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has two levels. The single potential can connect using the four clamping points The green-yellow housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2000-2237", "sku" : "2000-2237", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e0002b5d1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQ5fGltYWdlL2pwZWd8YURaaEwyaGxPQzh4TkRZNE9USTFNamsyTmpRek1DOHlNREJmTURJd01EQXdNR1V3TURBeVlqVmtNVEF3TURFd01HSTJYMFJGTG1wd1p3fDJiMWJlMzZkYWZlMjBlNjE3OTQ2NTMwOTFmYjA1NjA0MmE5MDNkNTA5Nzc2MGE0NzUyZTZmYmU0MzhkZDIyOTY", "gtin13" : "4055143251440", "category" : "레일 취부형 단자대", "url" : "https://www.wago.com/kr/%EB%A0%88%EC%9D%BC-%EC%B7%A8%EB%B6%80%ED%98%95-%EB%8B%A8%EC%9E%90%EB%8C%80/double-deck-terminal-block/p/2000-2237" }
[ { "id": "details", "label":"상세", "priority": 100 }, { "id": "downloads", "label":"다운로드", "priority": 90 } ]
TOPJOB® S 제품 번호 2000-2237

Double-deck terminal block; 4-conductor ground terminal block; 1 mm²; PE; internal commoning; with marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; green-yellow

제품 번호 2000-2237
Double-deck terminal block
포장 단위: 50 개
제품 번호 2000-2237
Double-deck terminal block
포장 단위: 50 개