TOPJOB® S 제품 번호 2002-2692

End and intermediate plate; 1 mm thick; orange

제품 번호 2002-2692
End and intermediate plate
포장 단위 : 100 (25) 개
설정
제품 번호 2002-2692
End and intermediate plate
포장 단위 : 100 (25) 개
설정
상세
다운로드
승인
관련 제품
지식
물리적 데이터
기계적 데이터
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
제품 번호: 2002-121
Adaptor; gray
제품 번호: 2002-1492
End and intermediate plate; 0.8 mm thick; orange
제품 번호: 2002-2601
Double-deck terminal block; Through/through terminal block; same profile as double-deck disconnect terminal block; L/L; without marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
제품 번호: 249-119
Group marker carrier; gray
제품 번호: 2001-402
Jumper; 2-way; insulated; light gray
제품 번호: 2002-1401
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 2002-1404
4-conductor through terminal block; 2.5 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue
제품 번호: 2002-1408
4-conductor shield terminal block; 2.5 mm²; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; white
제품 번호: 2002-2671
Double-deck disconnect terminal block; with pivoting knife disconnect; L/L; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 2002-992
End plate for fuse terminal blocks; 2 mm thick; orange
제품 번호: 2006-1307
3-conductor ground terminal block; 6 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; green-yellow
제품 번호: 231-103/026-000
1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 3-pole; gray
제품 번호: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
제품 번호: 281-601
2-conductor through terminal block; 4 mm²; lateral marker slots; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; gray
제품 번호: 282-126
2-conductor fuse terminal block; without blown fuse indication; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; CAGE CLAMP®; gray
제품 번호: 752-8303/8000-002
Edge Controller; 2 x ETHERNET, 2 x USB, 1 x USB-C, HDMI, CAN, DI/DO, RS-232/485, Audio; Control
제품 번호: 859-525
End and intermediate plate; 1 mm thick; gray
제품 번호: 859-737
Optocoupler module; Nominal input voltage: 24 VDC; Output voltage range: 3 … 30 VDC; Limiting continuous current: 5 A; 2-wire connection; Frequency: 3 kHz; Red status indicator; Module width: 6 mm; gray
제품 번호: 222-505
Strain relief plate; for mounting carrier; 221 or 222 Series, can be snapped