TOPJOB® S 제품 번호 2006-8692

End and intermediate plate; 1 mm thick; orange

제품 번호 2006-8692
End and intermediate plate
포장 단위 : 48 (12) 개
설정
제품 번호 2006-8692
End and intermediate plate
포장 단위 : 48 (12) 개
설정
상세
다운로드
승인
관련 제품
지식
물리적 데이터
기계적 데이터
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
: 2006-8671
2-conductor disconnect/test terminal block; with pivoting knife disconnect; with test option; orange disconnect link; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; gray
: 2003-7641
Multilevel installation terminal block; with operating slots; 2.5 mm²; with N-disconnect slide link; NT/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2006-1611/1000-541
2-conductor fuse terminal block; with pivoting fuse holder; for 5 x 20 mm miniature metric fuse; with blown fuse indication by LED; 12 - 30 V; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; gray
: 2006-1692
End and intermediate plate; 1 mm thick; orange
: 2006-405
Jumper; 5-way; insulated; light gray
: 2006-433
Jumper; from 1 to 3; insulated; light gray
: 2010-1201
2-conductor through terminal block; 10 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; gray
: 2010-1301
3-conductor through terminal block; 10 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; gray
: 2010-1392
End and intermediate plate; 1 mm thick; orange
: 2010-402
Jumper; 2-way; insulated; light gray
: 2010-404
Jumper; 4-way; insulated; light gray
: 206-1125
Wire stripper “Quickstrip Vario”; Standard, 0.03 mm² … 16 mm²; with wire cutter
: 221-412
Splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
: 221-413
Splicing connector with levers; for all conductor types; max. 4 mm²; 3-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
: 221-415
Splicing connector with levers; for all conductor types; max. 4 mm²; 5-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
: 787-732
Power supply; Eco; 1-phase; 24 VDC output voltage; 10 A output current; DC-OK LED; 4,00 mm²
: 788-113
Jumper; for jumper slot; 2-way; insulated; light gray
: 788-114
Jumper; for jumper slot; 3-way; insulated; light gray
: 788-115
Jumper; for jumper slot; 4-way; insulated; light gray
: 788-304
Relay module; Nominal input voltage: 24 VDC; 1 changeover contact; Limiting continuous current: 16 A; Red status indicator; Module width: 15 mm; 2,50 mm²; gray