제품 번호 281-317

End and intermediate plate; 3 mm thick; orange

End and intermediate plate; 3 mm thick; orange
잠시만 기다리십시오..
End and intermediate plate; 3 mm thick; orange
잠시만 기다리십시오..
상세
다운로드
관련 제품
물리적 데이터
자재 데이터
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
: 281-601
2-conductor through terminal block; 4 mm²; lateral marker slots; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; gray
: 2002-1292
End and intermediate plate; 0.8 mm thick; orange
: 249-119
Group marker carrier; gray
: 280-607
2-conductor ground terminal block; 2.5 mm²; lateral marker slots; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow
: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-1207
2-conductor ground terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow
: 2002-1392
End and intermediate plate; 0.8 mm thick; orange
: 2002-1492
End and intermediate plate; 0.8 mm thick; orange
: 2002-404
Jumper; 4-way; insulated; light gray
: 2004-1201
2-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; gray
: 2004-1292
End and intermediate plate; 1 mm thick; orange
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 258-5014
Thermal transfer ink ribbon; for Smart Printer; for self-laminating labels; black
: 279-402
Jumper; insulated; gray
: 280-402
Jumper; insulated; gray
: 280-601
2-conductor through terminal block; 2.5 mm²; lateral marker slots; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray
: 285-1189
2-conductor through terminal block; 185 mm²; suitable for Ex e II applications; lateral marker slots; only for DIN 35 x 15 rail; POWER CAGE CLAMP; 185,00 mm²; light gray
: 780-453
Staggered jumper; from 1 to 3; insulated; gray
: 788-311
Relay module; Nominal input voltage: 12 VDC; 2 changeover contacts; Limiting continuous current: 8 A; Red status indicator; Module width: 15 mm; 2,50 mm²; gray
: 858-304
Relay module; Nominal input voltage: 24 VDC; 4 changeover contacts; Limiting continuous current: 5 A; with manual operation; Red status indicator; Module width: 31 mm; 1,50 mm²