TOPJOB® S 제품 번호 2000-410/000-005

Jumper; 10-way; insulated; red

제품 번호 2000-410/000-005
Jumper; 10-way; insulated; red
컬러ID:   red
보조 제품 기능:   Push-in 타입 점퍼바
점퍼 할당:   1-2-3-4-5-6-7-8-9-10
제품 번호 2000-410/000-005
Jumper; 10-way; insulated; red
컬러ID:   red
보조 제품 기능:   Push-in 타입 점퍼바
점퍼 할당:   1-2-3-4-5-6-7-8-9-10
상세
다운로드
승인
지식
전기적 데이터
물리적 데이터
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
제품 번호: 2000-410/000-006
Jumper; 10-way; insulated; blue
제품 번호: 2000-5311
3-conductor sensor terminal block; with colored conductor entries; 1 mm²; Push-in CAGE CLAMP®; 1,00 mm²; gray
제품 번호: 2000-410
Jumper; 10-way; insulated; light gray
제품 번호: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 2002-1291
End and intermediate plate; 0.8 mm thick; gray
제품 번호: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
제품 번호: 2000-402/000-005
Jumper; 2-way; insulated; red
제품 번호: 2000-402/000-006
Jumper; 2-way; insulated; blue
제품 번호: 2000-5391
End and intermediate plate; 1 mm thick; for 3-conductor terminal blocks; gray
제품 번호: 2006-1291
End and intermediate plate; 1 mm thick; gray
제품 번호: 2000-2201
Double-deck terminal block; Through/through terminal block; L/L; without marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; gray
제품 번호: 2000-5352
3-conductor sensor supply terminal block; Power supply from control panel side; with colored conductor entries; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; orange
제품 번호: 2002-1204
2-conductor through terminal block; 2.5 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue
제품 번호: 2002-2201
Double-deck terminal block; Through/through terminal block; L/L; without marker carrier; suitable for Ex e II applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 2002-410/000-006
Jumper; 10-way; insulated; blue
제품 번호: 2000-1401
4-conductor through terminal block; 1 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; gray
제품 번호: 2000-2291
End plate; 0.7 mm thick; gray
제품 번호: 2001-1201
2-conductor through terminal block; 1.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; gray
제품 번호: 2002-1207
2-conductor ground terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow
제품 번호: 2002-2291
End and intermediate plate; 0.8 mm thick; gray