TOPJOB® S 제품 번호 2001-405

Jumper; 5-way; insulated; light gray

제품 번호 2001-405
Jumper
보조 제품 기능:   Push-in 타입 점퍼바
점퍼 할당:   1-2-3-4-5
포장 단위: 25 개
설정
제품 번호 2001-405
Jumper
보조 제품 기능:   Push-in 타입 점퍼바
점퍼 할당:   1-2-3-4-5
포장 단위: 25 개
설정
상세
다운로드
승인
지식
전기적 데이터
물리적 데이터
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
: 2001-403
Jumper; 3-way; insulated; light gray
: 2001-404
Jumper; 4-way; insulated; light gray
: 2001-402
Jumper; 2-way; insulated; light gray
: 2001-1201
2-conductor through terminal block; 1.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; gray
: 2001-410
Jumper; 10-way; insulated; light gray
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 2002-404
Jumper; 4-way; insulated; light gray
: 2002-405
Jumper; 5-way; insulated; light gray
: 2001-1401
4-conductor through terminal block; 1.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; gray
: 2002-402
Jumper; 2-way; insulated; light gray
: 2002-403
Jumper; 3-way; insulated; light gray
: 2001-406
Jumper; 6-way; insulated; light gray
: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2001-1207
2-conductor ground terminal block; 1.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; green-yellow
: 2002-1291
End and intermediate plate; 0.8 mm thick; gray
: 2002-1492
End and intermediate plate; 0.8 mm thick; orange
: 2002-1207
2-conductor ground terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow
: 2002-1491
End and intermediate plate; 0.8 mm thick; gray
: 2004-1201
2-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; gray
: 2002-410
Jumper; 10-way; insulated; light gray