[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Multilevel installation terminal block; with push-button; 4 mm²; N/L/PE; Push-in CAGE CLAMP®; 4,00 mm²; gray",
"description" : "<h2>Multilevel installation terminal block, 2205 Series, push-button</h2><br/><br/>Connecting conductors is quick and easy with this multilevel installation terminal block (item number 2205-7646). Ensure that the strip lengths are between 11 mm and 13 mm when connecting conductors to this multilevel installation terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. Depending on the type of conductor, this multilevel installation terminal block is designed for conductor cross sections ranging from 0.5 mm² to 6 mm². It comes with three levels and five clamping points that you can use to connect three potentials. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2205-7646",
"sku" : "2205-7646",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-5911569-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjIzfGltYWdlL2pwZWd8YURrekwyZzRPUzh4TkRZNE16STBNakV6TlRVNE1pOHlNREJmTlRreE1UVTJPVjlFUlM1cWNHY3w2MDI4NzkwMDdkOGIwMThhYzI5NGJhNGYyZTEwYWZmMTY1ZmRkMzQzZGIxY2FmMGFlOTkyOWY1NmQ3YzEzNjFj",
"gtin13" : "4066966165234",
"category" : "레일 취부형 단자대",
"url" : "https://www.wago.com/kr/%EB%A0%88%EC%9D%BC-%EC%B7%A8%EB%B6%80%ED%98%95-%EB%8B%A8%EC%9E%90%EB%8C%80/multilevel-installation-terminal-block/p/2205-7646"
}