TOPJOB® S 제품 번호 2002-472

Staggered jumper; 2-way; insulated; light gray

제품 번호 2002-472
Staggered jumper; 2-way; insulated; light gray
잠시만 기다리십시오..
제품 번호 2002-472
Staggered jumper; 2-way; insulated; light gray
잠시만 기다리십시오..
상세
다운로드
승인
지식
전기적 데이터
물리적 데이터
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
제품 번호: 2002-473
Staggered jumper; 3-way; insulated; light gray
제품 번호: 2002-474
Staggered jumper; 4-way; insulated; light gray
제품 번호: 2002-475
Staggered jumper; 5-way; insulated; light gray
제품 번호: 2003-7642
Multilevel installation terminal block; with operating slots; 2.5 mm²; L/L; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
제품 번호: 2003-7641
Multilevel installation terminal block; with operating slots; 2.5 mm²; with N-disconnect slide link; NT/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
제품 번호: 2003-7646
Multilevel installation terminal block; with operating slots; 2.5 mm²; N/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 2003-7692
End and intermediate plate; 0.8 mm thick; orange
제품 번호: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 2002-480
Staggered jumper; 10-way; insulated; light gray
제품 번호: 2010-1201
2-conductor through terminal block; 10 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; gray
제품 번호: 2009-305
Busbar carrier; with end stop function and detachable separator plate; for DIN 35 rail; 7.5 mm thick; blue
제품 번호: 2016-1201
2-conductor through terminal block; 16 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; gray
제품 번호: 2003-7645
Multilevel installation terminal block; with operating slots; 2.5 mm²; L/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 2006-1201
2-conductor through terminal block; 6 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; gray
제품 번호: 2010-1207
2-conductor ground terminal block; 10 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; green-yellow
제품 번호: 2002-478
Staggered jumper; 8-way; insulated; light gray
제품 번호: 2002-1301
3-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 2010-1204
2-conductor through terminal block; 10 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; blue