TOPJOB® S 제품 번호 2002-481/011-000

Staggered jumper; insulated; light gray

제품 번호 2002-481/011-000
Staggered jumper
잠시만 기다리십시오..
포장 단위: 25 개
설정
제품 번호 2002-481/011-000
Staggered jumper
잠시만 기다리십시오..
포장 단위: 25 개
설정
상세
다운로드
승인
지식
전기적 데이터
물리적 데이터
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
제품 번호: 2002-404
Jumper; 4-way; insulated; light gray
제품 번호: 2002-405
Jumper; 5-way; insulated; light gray
제품 번호: 2004-1207
2-conductor ground terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; green-yellow
제품 번호: 2006-1207
2-conductor ground terminal block; 6 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; green-yellow
제품 번호: 2016-1207
2-conductor ground terminal block; 16 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; green-yellow
제품 번호: 258-5005
Thermal transfer ink ribbon; for Smart Printer; black
제품 번호: 2006-1201
2-conductor through terminal block; 6 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; gray
제품 번호: 2006-1204
2-conductor through terminal block; 6 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; blue
제품 번호: 2007-8873
Compact terminal block; for current and voltage transformers; 6,00 mm²; multicoloured
제품 번호: 2009-115
WMB-Inline; for Smart Printer; 1500 pieces on roll; stretchable 5 - 5.2 mm; plain; snap-on type; white
제품 번호: 2016-1201
2-conductor through terminal block; 16 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; gray
제품 번호: 2016-1204
2-conductor through terminal block; 16 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; blue
제품 번호: 2016-402
Jumper; 2-way; insulated; light gray
제품 번호: 2022-110
1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 10-pole; 4,00 mm²; gray
제품 번호: 2022-1201
1-conductor/1-pin carrier terminal block; 2.5 mm²; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 210-805/000-002
Labels; for Smart Printer; permanent adhesive; 6 x 15 mm; yellow
제품 번호: 211-501
Shrink tube; for Smart Printer; Unshrunk diameter: 3.2 mm; white
제품 번호: 211-502
Shrink tube; for Smart Printer; Unshrunk diameter: 4.8 mm; white
제품 번호: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
제품 번호: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray