TOPJOB® S 제품 번호 2002-405/011-000

Star point jumper; 3-way; insulated; light gray

제품 번호 2002-405/011-000
Star point jumper; 3-way; insulated; light gray
잠시만 기다리십시오..
제품 번호 2002-405/011-000
Star point jumper; 3-way; insulated; light gray
잠시만 기다리십시오..
상세
다운로드
승인
지식
전기적 데이터
물리적 데이터
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 2002-402
Jumper; 2-way; insulated; light gray
: 2002-1391
End and intermediate plate; 0.8 mm thick; gray
: 2002-1301
3-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-1401
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-1492
End and intermediate plate; 0.8 mm thick; orange
: 2002-403
Jumper; 3-way; insulated; light gray
: 2002-405
Jumper; 5-way; insulated; light gray
: 2002-433
Jumper; from 1 to 3; insulated; light gray
: 2003-7642
Multilevel installation terminal block; with operating slots; 2.5 mm²; L/L; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2003-7646
Multilevel installation terminal block; with operating slots; 2.5 mm²; N/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 2001-405/011-000
Star point jumper; 3-way; insulated; light gray
: 2001-440
Jumper; from 1 to 10; insulated; light gray
: 2002-1403
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; red
: 2002-3233
Triple-deck terminal block; Through/through/through terminal block; L/L/N; with marker carrier; suitable for Ex e II applications; Blue conductor entry upper deck; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-3291
End and intermediate plate; 0.8 mm thick; gray
: 2002-404
Jumper; 4-way; insulated; light gray
: 2002-406
Jumper; 6-way; insulated; light gray
: 2002-410
Jumper; 10-way; insulated; light gray