{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "TOPJOB® S main distribution board set; with push-button",
"description" : "<ul><li>Suitable for a main distribution board with several RCD switches and small circuit groups; includes all required components for wiring supply terminal blocks and connecting 14 AC circuits and two three-phase circuits.</li><li>The ground fault potentials are supplied for each individual terminal block. The ground fault potentials of adjacent terminal blocks can be commoned using optional jumpers to create small circuit groups. N-potentials can be disconnected for insulation resistance measurement via knife disconnects within the multilevel installation terminal block.</li></ul><br/><p>Contains:</p><ul><li>16 x multilevel installation terminal block; NT/L/PE; 4 mm² (2203-6641)</li><li>2 x multilevel installation terminal block; L/L; 4 mm² (2203-6642)</li><li>1 x end and intermediate plate (2203‑6692)</li><li>3 x 2-conductor supply terminal block for distribution boxes; gray; 16 mm² (2016‑7601)</li><li>1 x 2-conductor supply terminal block for distribution boxes; blue; 16 mm² (2016‑7604)</li><li>1 x 2-conductor ground terminal block; green-yellow; 16 mm² (2016‑7607)</li><li>1 x end and intermediate plate (2016‑7692)</li><li>2 x screwless end stop; 10 mm wide (249‑117)</li><li>15 x push-in type jumper bar; 2-way; light gray (2002‑402)</li><li>2 x N/L test plug adapter; gray (2003‑499)</li><li>2 x N test plug adapter; gray (2003‑500)</li><li>2 x test plug adapter; for 4 mm Ø test plug (2009‑174)</li><li>1 x marking strip; white; 0.5 m (2009-110)</li><li>1 x WMB marker card; 1 … 50 (793‑5566)</li><li>1 x WMB marker card; L1, L2, L3, N, PE (793‑5472)</li><li>1 x felt-tip pen (210‑110)</li></ul>",
"mpn" : "821-113",
"sku" : "821-113",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10037767-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4fGltYWdlL2pwZWd8YUdReUwyZzVNUzh4TXpjNU9EazNPRGswTlRBMU5DOHlNREJmTVRBd016YzNOamRmUkVVdWFuQm58ZDkzNGE4M2JjNmY5ZWFlZjI2YzBhODYyMGQ4ZmRiN2YxYWNkYjdlZWRjYmIwNTI2NGY1MGQ1OTYxNzI4MjU0Mw",
"gtin13" : "4066966339468",
"category" : "레일 취부형 단자대",
"url" : "https://www.wago.com/kr/%EB%A0%88%EC%9D%BC-%EC%B7%A8%EB%B6%80%ED%98%95-%EB%8B%A8%EC%9E%90%EB%8C%80/topjob-s-main-distribution-board-set/p/821-113"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.