TOPJOB® S 제품 번호 2002-611

TOPJOB®S L-type test plug module; modular; 1-pole; gray

제품 번호 2002-611
TOPJOB®S L-type test plug module; modular; 1-pole; gray
잠시만 기다리십시오..
제품 번호 2002-611
TOPJOB®S L-type test plug module; modular; 1-pole; gray
잠시만 기다리십시오..
상세
다운로드
승인
관련 제품
지식
참조
전기적 데이터
연결 데이터
물리적 데이터
기계적 데이터
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
: 2002-649
TOPJOB®S L-type spacer module; modular; e.g., for bridging commoned terminal blocks; gray
: 2009-182
Testing tap; for max. 2.5 mm²; tool-free connection for individual test wires 0.08 - 2.5 mm; gray
: 2002-641
End plate; for modular TOPJOB®S test plug module; gray
: 2002-1301
3-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-1401
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-511
Modular TOPJOB®S connector; modular; for jumper contact slot; 1-pole; gray
: 2004-402
Jumper; 2-way; insulated; light gray
: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 2007-8873
Compact terminal block; for current and voltage transformers; 6,00 mm²; multicoloured
: 2009-174
Test plug adapter; for 4 mm Ø test plugs; for testing TOPJOB®S rail-mounted terminal blocks; gray
: 2016-1307
3-conductor ground terminal block; 16 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; green-yellow
: 2022-171
Center module for 1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 1-pole; 4,00 mm²; gray
: 206-1403
Cable knife; for Ø 8 mm … 28 mm / 0.31" … 1.10"; with intelligent bracket change system
: 206-1411
Cable bracket; for Ø 4 mm … 16 mm / 0.16" … 0.63"; for 206-1403
: 206-1418
Spare inside blade; for 206-1403
: 206-1419
Spare hook blade; for 206-1403
: 210-658
Operating tool; Blade: 3.5 x 0.5 mm; with a partially insulated shaft; angled; short; multicoloured
: 210-720
Operating tool; Blade: 3.5 x 0.5 mm; with a partially insulated shaft; multicoloured
: 211-855
Self-laminating labels; for Smart Printer; 9 x 18 mm; white
: 211-861
Conductor markers for thread-on mounting; for Smart Printer; 5 x 10.5 mm; white