[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Triple-deck terminal block; Shield/through/through terminal block; 1 mm²; Shielding/N/L; without marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; gray",
"description" : "<h2>Triple-deck terminal block, 2000 Series, operating tool</h2><br/><br/>Our triple-deck terminal block (item number 2000-3218) ensures effortless electrical installations. The triple-deck terminal block also functions as a through terminal block as well as a shield terminal block. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this triple-deck terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the conductor type, this triple-deck terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-rails 35 x 15 or DIN-rails 35 x 7.5.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2000-3218",
"sku" : "2000-3218",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10784405-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDkxM3xpbWFnZS9qcGVnfGFHVTVMMmhoT1M4eE16a3pNakV5T1RnM09EQTBOaTh5TURCZk1UQTNPRFEwTURWZlJFVXVhbkJufDQ5NTlkMjZlNmYzZjE2NjNkNjIwZDhkNWZlNTdmOTI2NDRiN2U4MjUwNmRlMWIwOTIwZmJlNjQ2NjMxZWVhMmI",
"gtin13" : "4066966381214",
"category" : "레일 취부형 단자대",
"url" : "https://www.wago.com/kr/%EB%A0%88%EC%9D%BC-%EC%B7%A8%EB%B6%80%ED%98%95-%EB%8B%A8%EC%9E%90%EB%8C%80/triple-deck-terminal-block/p/2000-3218"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.