[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Triple-deck terminal block; 6-conductor through terminal block; N; without marker carrier; for Ex e II and Ex i applications; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; blue",
"description" : "<h2>Triple-deck terminal block, 2002 Series, operating tool</h2><br/><br/>This triple-deck terminal block (item number 2002-3209) simplifies electrical installations. The triple-deck terminal block also serves as a through terminal block. Conductors should only be connected to this triple-deck terminal block if their strip length is between 10 mm and 12 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This triple-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has three levels. Three potentials can connect using the six clamping points The blue housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2002-3209",
"sku" : "2002-3209",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000030000dfff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYzfGltYWdlL2pwZWd8YUdWbEwyZ3pZeTh4TkRZNU1EQTJNelkwTmpjMU1DOHlNREJmTURJd01EQXdNRE13TURBd1pHWm1aakF3TURFd01HSTJYMFJGTG1wd1p3fDgzNTBmMjM2ZWQwYzk0ZWUzNWRmYzUyZjUwNmZjNzIwYzI3NzU3ODJjMjU0M2VhZTFiNjI4NDcwMjJiNzUxODU",
"gtin13" : "4045454417161",
"category" : "레일 취부형 단자대",
"url" : "https://www.wago.com/kr/%EB%A0%88%EC%9D%BC-%EC%B7%A8%EB%B6%80%ED%98%95-%EB%8B%A8%EC%9E%90%EB%8C%80/triple-deck-terminal-block/p/2002-3209"
}
Triple-deck terminal block; 6-conductor through terminal block; N; without marker carrier; for Ex e II and Ex i applications; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; blue
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.