[ { "uid": "link_contact", "linkName": "연락처", "url": "/kr/고객-서비스#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Triple-deck terminal block; Through/through/through terminal block; N/N/N; with marker carrier; for Ex e II and Ex i applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; blue", "description" : "<h2>Triple-deck terminal block, 2002 Series, operating tool</h2><br/><br/>Enjoy seamless electrical installations with this triple-deck terminal block (item number 2002-3234). The triple-deck terminal block also serves as a through terminal block. Conductors can only be connected to this triple-deck terminal block if their strip length is between 10 mm and 12 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product is highly versatile. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without the need for tools—all thanks to its pluggable design. Depending on the type of conductor, this triple-deck terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with three levels and six clamping points for connecting three potentials. The blue housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-3234", "sku" : "2002-3234", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000030000e74c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjY2fGltYWdlL2pwZWd8YURBNUwyaG1ZUzh4TkRZNE5qYzBPVE01TWpreU5pOHlNREJmTURJd01EQXdNRE13TURBd1pUYzBZekF3TURFd01HSTJYMFJGTG1wd1p3fGQxMGM4YTZkNTkwZTRiZTJmNDQzN2U2MDVlZmE3YzA3ZWJjZTEwZWI4N2MzYWI4NDAzYzhkZjlkZDA2NWZiZjg", "gtin13" : "4045454468835", "category" : "레일 취부형 단자대", "url" : "https://www.wago.com/kr/%EB%A0%88%EC%9D%BC-%EC%B7%A8%EB%B6%80%ED%98%95-%EB%8B%A8%EC%9E%90%EB%8C%80/triple-deck-terminal-block/p/2002-3234" }
[ { "id": "details", "label":"상세", "priority": 100 }, { "id": "downloads", "label":"다운로드", "priority": 90 } ]
TOPJOB® S 제품 번호 2002-3234

Triple-deck terminal block; Through/through/through terminal block; N/N/N; with marker carrier; for Ex e II and Ex i applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; blue

제품 번호 2002-3234
Triple-deck terminal block
포장 단위: 50 개
제품 번호 2002-3234
Triple-deck terminal block
포장 단위: 50 개