제품 번호 859-403

Jumper; for jumper slot; 3-way; insulated; light gray

제품 번호 859-403
Jumper
컬러ID:   light grey
포장 단위: 25 개
설정
제품 번호 859-403
Jumper
컬러ID:   light grey
포장 단위: 25 개
설정
상세
다운로드
전기적 데이터
물리적 데이터
자재 데이터
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
: 859-404
Jumper; for jumper slot; 4-way; insulated; light gray
: 859-402
Jumper; for jumper slot; 2-way; insulated; light gray
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 859-405
Jumper; for jumper slot; 5-way; insulated; light gray
: 859-410
Jumper; for jumper slot; 10-way; insulated; light gray
: 859-406
Jumper; for jumper slot; 6-way; insulated; light gray
: 750-600
End Module
: 788-384
Relay module with driven contacts; Nominal input voltage: 24 VDC; 2 changeover contacts; Limiting continuous current: 6 A; Red status indicator; Module width: 15 mm; 2,50 mm²; gray
: 859-408
Jumper; for jumper slot; 8-way; insulated; light gray
: 2002-3292
End and intermediate plate; 0.8 mm thick; orange
: 2002-402
Jumper; 2-way; insulated; light gray
: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 859-525
End and intermediate plate; 1 mm thick; gray
: 2002-1301
3-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-2231
Double-deck terminal block; Through/through terminal block; L/L; with marker carrier; suitable for Ex e II applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-3231
Triple-deck terminal block; Through/through/through terminal block; L/L/L; with marker carrier; suitable for Ex e II applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-403
Jumper; 3-way; insulated; light gray
: 859-407
Jumper; for jumper slot; 7-way; insulated; light gray
: 2002-2292
End and intermediate plate; 0.8 mm thick; orange
: 2002-3247
Triple-deck terminal block; Ground conductor/through/through terminal block; 2.5 mm²; PE/N/L; suitable for Ex e II applications; with marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray