WMB Multi marking system 제품 번호 793-507

WMB marking card; as card; MARKED; 51 ... 100 (2x); not stretchable; Horizontal marking; snap-on type; white

제품 번호 793-507
WMB marking card
다른 선택
컬러ID:   white
마커/스트립 너비:   5 mm
포장 단위: 5 개
제품 번호 793-507
WMB marking card
다른 선택
컬러ID:   white
마커/스트립 너비:   5 mm
포장 단위: 5 개
상세
다운로드
지식
기술 데이터
물리적 데이터
기계적 데이터
자재 데이터
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
제품 번호: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
제품 번호: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 2002-402
Jumper; 2-way; insulated; light gray
제품 번호: 793-503
WMB marking card; as card; MARKED; 11 ... 20 (10x); not stretchable; Horizontal marking; snap-on type; white
제품 번호: 2002-1292
End and intermediate plate; 0.8 mm thick; orange
제품 번호: 249-119
Group marker carrier; gray
제품 번호: 793-502
WMB marking card; as card; MARKED; 1 ... 10 (10x); not stretchable; Horizontal marking; snap-on type; white
제품 번호: 793-504
WMB marking card; as card; MARKED; 21 ... 30 (10x); not stretchable; Horizontal marking; snap-on type; white
제품 번호: 793-505
WMB marking card; as card; MARKED; 31 ... 40 (10x); not stretchable; Horizontal marking; snap-on type; white
제품 번호: 793-566
WMB marking card; as card; MARKED; 1 ... 50 (2x); not stretchable; Horizontal marking; snap-on type; white
제품 번호: 2002-1291
End and intermediate plate; 0.8 mm thick; gray
제품 번호: 2002-1401
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 2002-1407
4-conductor ground terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow
제품 번호: 2002-403
Jumper; 3-way; insulated; light gray
제품 번호: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
제품 번호: 280-833
4-conductor through terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 793-506
WMB marking card; as card; MARKED; 41 ... 50 (10x); not stretchable; Horizontal marking; snap-on type; white
제품 번호: 2002-1207
2-conductor ground terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow
제품 번호: 2002-1491
End and intermediate plate; 0.8 mm thick; gray
제품 번호: 2002-404
Jumper; 4-way; insulated; light gray