WMB Multi marking system 제품 번호 793-5504

WMB marking card; as card; MARKED; 21 ... 30 (10x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white

WMB marking card; as card; MARKED; 21 ... 30 (10x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white
잠시만 기다리십시오..
PU (SPU): 5 개
WMB marking card; as card; MARKED; 21 ... 30 (10x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white
잠시만 기다리십시오..
PU (SPU): 5 개
상세
다운로드
지식
기술 데이터
물리적 데이터
기계적 데이터
자재 데이터
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
: 793-5503
WMB marking card; as card; MARKED; 11 ... 20 (10x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white
: 793-5502
WMB marking card; as card; MARKED; 1 ... 10 (10x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white
: 793-5505
WMB marking card; as card; MARKED; 31 ... 40 (10x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 793-5506
WMB marking card; as card; MARKED; 41 ... 50 (10x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white
: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 249-119
Group marker carrier; gray
: 2002-2201
Double-deck terminal block; Through/through terminal block; L/L; without marker carrier; suitable for Ex e II applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-410
Jumper; 10-way; insulated; light gray
: 2002-1204
2-conductor through terminal block; 2.5 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue
: 2002-402
Jumper; 2-way; insulated; light gray
: 2002-1291
End and intermediate plate; 0.8 mm thick; gray
: 2002-1301
3-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-1391
End and intermediate plate; 0.8 mm thick; gray
: 2002-1611
2-conductor fuse terminal block; with pivoting fuse holder; and end plate; for 5 x 20 mm miniature metric fuse; without blown fuse indication; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2004-1201
2-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; gray
: 2002-1207
2-conductor ground terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow
: 2002-1292
End and intermediate plate; 0.8 mm thick; orange
: 2002-1307
3-conductor ground terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow