IT-Maintenance, June 1st 2025
WMB Multi marking system 제품 번호 793-5509

WMB marking card; as card; MARKED; 151 ... 200 (2x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white

제품 번호 793-5509
WMB marking card; as card; MARKED; 151 ... 200 (2x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white
다른 선택
마커/스트립 너비:   5 … 5.2 mm
제품 번호 793-5509
WMB marking card; as card; MARKED; 151 ... 200 (2x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white
다른 선택
마커/스트립 너비:   5 … 5.2 mm
상세
다운로드
지식
기술 데이터
물리적 데이터
기계적 데이터
자재 데이터
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
제품 번호: 793-5508
WMB marking card; as card; MARKED; 101 ... 150 (2x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white
제품 번호: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
제품 번호: 793-5507
WMB marking card; as card; MARKED; 51 ... 100 (2x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white
제품 번호: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 2002-2201
Double-deck terminal block; Through/through terminal block; L/L; without marker carrier; suitable for Ex e II applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 793-5566
WMB marking card; as card; MARKED; 1 ... 50 (2x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white
제품 번호: 2002-405
Jumper; 5-way; insulated; light gray
제품 번호: 793-5502
WMB marking card; as card; MARKED; 1 ... 10 (10x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white
제품 번호: 793-5503
WMB marking card; as card; MARKED; 11 ... 20 (10x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white
제품 번호: 2002-1291
End and intermediate plate; 0.8 mm thick; gray
제품 번호: 2002-410
Jumper; 10-way; insulated; light gray
제품 번호: 2009-305
Busbar carrier; with end stop function and detachable separator plate; for DIN 35 rail; 7.5 mm thick; blue
제품 번호: 249-119
Group marker carrier; gray
제품 번호: 2002-1204
2-conductor through terminal block; 2.5 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue
제품 번호: 2002-404
Jumper; 4-way; insulated; light gray
제품 번호: 2003-7646
Multilevel installation terminal block; with operating slots; 2.5 mm²; N/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray
제품 번호: 2003-7692
End and intermediate plate; 0.8 mm thick; orange
제품 번호: 2010-1201
2-conductor through terminal block; 10 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; gray
제품 번호: 2010-1207
2-conductor ground terminal block; 10 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; green-yellow
제품 번호: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray