[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Industrial Media Converter; Copper to SFP port; 100/1000 BASE; black",
"description" : "<p>The device is an industrial media converter with a gigabit ETHERNET port and an SFP port (100BASE/1000BASE) for connecting decentralized ETHERNET devices to a network via fiber optics. </p><p>The user can freely select the required SFP module and communicate over a distance of up to 80 km. (SFP modules are available optionally.) </p><p> </p><p>Its compact design with a DIN-rail adapter simplifies installation in control cabinets or enclosures, offering high resistance to temperature, vibration, and shock. </p><p>The unit enables plug-and-play operation with connected ETHERNET devices that use the same transmission speed. </p>",
"mpn" : "852-1701",
"sku" : "852-1701",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-12815977-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM4fGltYWdlL2pwZWd8YURCaEwyaGhZaTh4TkRZNE1qZ3dPVGt5TlRZMk1pOHlNREJmTVRJNE1UVTVOemRmUkVVdWFuQm58MGE2ODY3NGM5MDVmMGNjYTMzOTFhZWI2NDdmZTdhZmU4MDNmM2E4ZmNhMzU0YjhiYzdmOWU5MjljZmIwNmZkNQ",
"gtin13" : "4066966511758",
"category" : "산업용 스위치",
"url" : "https://www.wago.com/kr/%EC%82%B0%EC%97%85%EC%9A%A9-%EC%8A%A4%EC%9C%84%EC%B9%98/industrial-media-converter/p/852-1701"
}