{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Industrial PoE Injector; PoE++; 60 watt; 10/100/1000 BASE",
"description" : "<p>The device is an industrial PoE injector with two Gigabit ETHERNET ports. One ETHERNET port (IEEE 802.3 af/at/bt/4PPoE) enables the power supply of PoE end devices (powered devices) with an energy of up to 51 watts. The feed-in power of the PoE injector (power sourcing equipment) is up to 60 watts. Automatic detection of the transmission rate (auto negotiation) and automatic determination of the transmission and reception lines (Auto MDI-X) enable simple "plug & play" operation. </p><p>The compact design with mounting rail adapter enables simple installation in the control cabinet with high resistance to temperature, vibration and shock. The integrated voltage converter enables operation with the usual supply voltage of DC 24 V in the control cabinet. Meaningful status LEDs, a redundant power supply and an alarm contact that can be configured via a DIP switch increase the PoE injector's availability during operation and ensure easy handling.</p><p> </p><p><b>Typical fields of application</b><b>:</b> </p><ul><li>Connection of vending machines or camera systems</li><li>Connection of intelligent PoE-capable lighting systems</li><li>Connection of decentralized switch cabinets by using a PoE splitter </li></ul><br/><p> </p><p><b>Features</b><b>:</b> </p><ul><li>Redundant DC power supply</li><li>Supply voltage range: DC 24 ... 57 V</li><li>DIP switch for enabling alarm functions</li><li>Fully compatible with the IEEE802.3, 802.3u, 802.3ab standards</li><li>Auto negotiation on both 10/100/1000BASE-T ports</li><li>Auto-MDI/MDIX (crossover) on both 10/100/1000BASE-T ports </li></ul>",
"mpn" : "852-1731",
"sku" : "852-1731",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-12816003-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzIxfGltYWdlL2pwZWd8YURreEwyZzROaTh4TkRReE16ZzROekEzT0RRek1DOHlNREJmTVRJNE1UWXdNRE5mUkVVdWFuQm58YjU3YzQ3MWZiZmM3YjcxZWVkMTVkYWNjMmMwZjIxN2VhMjQzZmNhZmI0ZTBiM2I1MjUzNTYyOWNhN2JkMWI3NQ",
"gtin13" : "4066966512014",
"category" : "산업용 스위치",
"url" : "https://www.wago.com/kr/%EC%82%B0%EC%97%85%EC%9A%A9-%EC%8A%A4%EC%9C%84%EC%B9%98/industrial-poe-injector/p/852-1731"
}