[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Runtime; IEC61850 Server; Single License; Online activation",
"description" : "<b>Function:</b><br/>Communication according to the IEC 61850 protocol can be conveniently parameterized with the configurator. For this purpose, the CODESYS development environment is extended by the WAGO Telecontrol Package.<br/><br/>The user can create the IEC 61850 object structure in the configurator or alternatively import it from a file in IEC 61850 SCL format. The created configuration can be re-exported in SCL file format so that it can be read in the remote station of an IEC 61850 client. This saves time in the engineering process and avoids errors. For online communication, the IEC 61850 Server supports (un)buffered reporting in MMS* format and GOOSE* Publishing.<br/><br/>This license enables the IEC 61850 protocol on the server side. This permits the creation of gateways that convert one protocol into another, e.g., allowing protection devices to be read out via IEC 60870-103 and data to be transmitted to the network control system via IEC 61850.<br/><br/><b>Your Benefits:</b><br/><ul><li>Create a gateway application to pass data from local I/Os or data read with other protocols to a higher-level IEC 61850 management system</li><li>Transmission of the control information of a higher-level IEC 61850 control system to protective devices via GOOSE Publishing, IEC 60870-5-103 or DNP3</li></ul><br/>This may require additional software licenses, such as the WAGO IEC 60870 Master, DNP3 Master.<br/><br/><b>Use:</b><br/>The license is registered with the DRM package for CODESYS or in WAGO Upload and loaded onto a device. No other installation steps are required.<br/><br/><b>Technical Data:</b><br/>See Product Manual “Configuring the IEC 61850 Protocol.”<br/><br/>*MMS = Manufacturing Messaging Specification<br/>*GOOSE = Generic Object Oriented Substation Event",
"mpn" : "2759-2240/211-1000",
"sku" : "2759-2240/211-1000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-9027449-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU4fGltYWdlL2pwZWd8YUdNMkwyZ3lOQzh4TXpjNU9EYzJPVGs0TXpVeE9DOHlNREJmT1RBeU56UTBPVjlFUlM1cWNHY3xjY2MzZWM1NzJjNmRlZDVjOWI5YzYyNzFlNzRkMjlmMTFiYjdkNjMxZjVmZjQ4NDNlMTYyNTU4ZWRiODY4MWYx",
"gtin13" : "4066966290905",
"category" : "소프트웨어",
"url" : "https://www.wago.com/kr/%EC%86%8C%ED%94%84%ED%8A%B8%EC%9B%A8%EC%96%B4/runtime/p/2759-2240_211-1000"
}