MCS MIDI 제품 번호 721-103/026-0001-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 3-pole; 100% protected against mismating; 2,50 mm²; light gray1 of 3 Dimensions in mmL = (pole no. x pin spacing) + 1.5 mm2-pole female connectors – one latch only색상: 1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 3-pole; 100% protected against mismating; 2,50 mm²; light gray잠시만 기다리십시오..장바구니 추가데이터시트 생성비교즐겨찾기 1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 3-pole; 100% protected against mismating; 2,50 mm²; light gray잠시만 기다리십시오..장바구니 추가데이터시트 생성비교즐겨찾기