MCS MICRO 제품 번호 733-1061-conductor female connector; CAGE CLAMP®; 0.5 mm²; Pin spacing 2.5 mm; 6-pole; 100% protected against mismating; 0,50 mm²; light gray1 of 3 Dimensions in mmL = (pole no. x pin spacing) + 2.1 mm색상: 1-conductor female connector; CAGE CLAMP®; 0.5 mm²; Pin spacing 2.5 mm; 6-pole; 100% protected against mismating; 0,50 mm²; light gray잠시만 기다리십시오..장바구니 추가데이터시트 생성비교즐겨찾기 1-conductor female connector; CAGE CLAMP®; 0.5 mm²; Pin spacing 2.5 mm; 6-pole; 100% protected against mismating; 0,50 mm²; light gray잠시만 기다리십시오..장바구니 추가데이터시트 생성비교즐겨찾기