MCS MINI 제품 번호 734-2061-conductor female connector; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.81 mm; 6-pole; 100% protected against mismating; 1,50 mm²; orange1 of 3 Dimensions in mmL = (pole no. x pin spacing) + 2.2 mm색상: 1-conductor female connector; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.81 mm; 6-pole; 100% protected against mismating; 1,50 mm²; orange잠시만 기다리십시오..장바구니 추가데이터시트 생성비교즐겨찾기 1-conductor female connector; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.81 mm; 6-pole; 100% protected against mismating; 1,50 mm²; orange잠시만 기다리십시오..장바구니 추가데이터시트 생성비교즐겨찾기