{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Intermediate coupler; 3-pole; Cod. A; for sockets and plugs; black",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MINI with protection type IP20</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MINI distribution connector with locking latch. The pluggable installation connectors with spring pressure connection technology function completely without screw connections. They allow flexible, error-free installation in a large number of possible uses. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The <i>WINSTA</i>® MINI pluggable installation connector with A coding in black or white is usually used for general mains applications in power distribution. <i>WINSTA</i>® MINI is our response to the trend toward miniaturisation. Our smallest pluggable connection system is primarily suited for lights, for example, since as a result of LED technology; due to complex systems, these offer much less space for the connection technology.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Now you can also cut installation expenses without compromising quality and safety: with locking lever eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>with A coding for use in a large number of general mains applications</li><li>flexible installation to save space</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "890-603",
"sku" : "890-603",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400019e68000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI5fGltYWdlL2pwZWd8YURoaEwyaGhOaTh4TkRBd01UVXhNRGMzTmpnMk1pOHlNREJmTURJd01EQXdNRFF3TURBeE9XVTJPREF3TURJd01HSTJYMFJGTG1wd1p3fDU5YzZkOWU2NWUxZmRjMzUyODg4NWVmZmI2ZTEzYmI5OTcxODQzNDdjMmM1MzU5MWI4NTQ5ODY2M2IxZDE2Yjg",
"gtin13" : "4050821295426",
"category" : "플러그 형 커넥터",
"url" : "https://www.wago.com/kr/%ED%94%8C%EB%9F%AC%EA%B7%B8-%ED%98%95-%EC%BB%A4%EB%84%A5%ED%84%B0/intermediate-coupler/p/890-603"
}