: 770-202
Socket; 2-pole; Cod. A; 4,00 mm²; black: 770-102/041-000
Socket; with strain relief housing; 2-pole; Cod. A; 4,00 mm²; black: 770-1373
Plug; 3-pole; 4,00 mm²; brown: 770-203
Socket; 3-pole; Cod. A; 4,00 mm²; black: 770-293
Plug; 3-pole; Cod. B; 4,00 mm²; pink: 231-103/026-000
1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 3-pole; gray: 231-603
1-conductor male connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 3-pole; gray: 770-103
Socket; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; black: 770-503
Strain relief housing; 3-pole; for 2 cables; 8.0 … 11.5 mm; 55 mm; black: 2002-6401
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray: 2002-6404
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue: 210-702
Marking strips; for Smart Printer; permanent adhesive; 15 mm; white: 210-802
Type labels; 70 x 33 mm; silver-colored: 210-805
Labels; for Smart Printer; permanent adhesive; 6 x 15 mm; white: 210-873
Marking strips; for Smart Printer; permanent adhesive; 20 mm; silver-colored: 221-413
Splicing connector with levers; for all conductor types; max. 4 mm²; 3-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent: 248-503
Mini-WSB marking card; as card; MARKED; 11 ... 20 (10x); not stretchable; Horizontal marking; snap-on type; white: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray: 258-5005
Thermal transfer ink ribbon; for Smart Printer; black: 289-575
Interface module; with solder pin; Female connector; 9-pole; Mating connector with solder connection; Vertical mounting; PCB terminal blocks, double-row; in mounting carrier; 2,50 mm²