[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug; 2-pole; Cod. A; 1,50 mm²; black",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI A coding</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MINI male connector/plug 2-pole. Our pluggable installation connectors with spring pressure connection technology work completely without screw connections. They allow resource-efficient, error-free installation in numerous possible uses. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MINI pluggable installation connectors, you can clearly distinguish different circuits. Due to its particularly compact dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is very suitable in very restricted spaces, i.e., for installations when very little room is available.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Choose quality and durability – with marking from WAGO makes the installation of electrical components significantly easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>easy tool-free operation, a wide range of coding options</li><li>for any mains application</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-212",
"sku" : "890-212",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000030002ab64000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQyfGltYWdlL2pwZWd8YUdWaEwyZzRZUzh4TkRBd01UVTRNVGc0TXpReU1pOHlNREJmTURJd01EQXdNRE13TURBeVlXSTJOREF3TURFd01HSTJYMFJGTG1wd1p3fDZkZDM5NmM4ODZlOGY2NjI2YjQ2MTY4MDdlODk3NjU2OWQzMGRlYzhmNjJjYTM2ZTQ0NzJmYTU0ZjhmMDU3OGU",
"gtin13" : "4055143548489",
"category" : "플러그 형 커넥터",
"url" : "https://www.wago.com/kr/%ED%94%8C%EB%9F%AC%EA%B7%B8-%ED%98%95-%EC%BB%A4%EB%84%A5%ED%84%B0/plug/p/890-212"
}