{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled connecting cable; Dca; Plug/open-ended; 5-pole; Cod. I; H05Z1Z1-F 5G 2.5 mm²; 6 m; 2,50 mm²; blue",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI cable assembly I coding. The pluggable installation connectors with spring pressure connection technology work completely without screw connections. They allow fast, efficient, error-free installation in a large number of possible uses. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with live contact elements. <i>WINSTA</i>® MIDI pluggable installation connectors with I coding in blue are above all suitable for lighting management, for example for the dimming function of DALI lights. This pluggable installation connector can be employed for a current load of up to 20 A. Therefore, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy, flexible, and secure electrical installation. According to the European CPR, the fire class of the cables used for construction is critical for building safety, too. For houses with safety requirements, cable assemblies with fire class D are suitable. Not using halogen additives in the manufacture of this cable assembly noticeably improves fire safety and minimises environmental pollution.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a plug and a free end. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>for lighting management</li><li>ready for immediate use</li><li>fast, secure installation</li></ul>",
"mpn" : "771-9385/217-601",
"sku" : "771-9385/217-601",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003b75f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzV8aW1hZ2UvanBlZ3xhR1kwTDJoaVppOHhORFk1TURJM05ESTBOalk0Tmk4eU1EQmZNREl3TURBd01ESXdNREF6WWpjMVpqQXdNREV3TUdJMlgwUkZMbXB3Wnd8YmVlNWMyZTlhODZhNzhhOWQ2ZGYzMmM2MzBmODc0ODE3YzMxNTczOWI0YzBmNWZhMTI2ZTUzMjAwNmEzMjUxMQ",
"gtin13" : "4066966483321",
"category" : "플러그 형 커넥터",
"url" : "https://www.wago.com/kr/%ED%94%8C%EB%9F%AC%EA%B7%B8-%ED%98%95-%EC%BB%A4%EB%84%A5%ED%84%B0/pre-assembled-connecting-cable/p/771-9385_217-601"
}