{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled interconnecting cable; Dca; Socket/plug; 5-pole; Cod. A; H05Z1Z1-F 5G 2.5 mm²; 4 m; 2,50 mm²; black",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI 5-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI cable assembly with protection type IP20. WAGO pluggable installation connectors are used when requirements repeat or are planned on a specified grid, for example for installing grid lighting or flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified contact elements. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. This pluggable installation connector can be used for electrical currents up to 20 A. Thus the product is ideally suitable for high power loads. Our <i>WINSTA</i>® MIDI product line offers total flexibility for the installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees time-saving, error-free installation and offers flexibility for meeting all installation requirements. According to the European CPR, the fire class of the cables used in construction is essential for the safety of buildings as well. For buildings with safety requirements, cable assemblies with fire class D are suitable. Eliminating halogens as an additive in the production of this cable assembly noticeably improves fire safety and reduces environmental contamination.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>A socket and a plug are provided. The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus faster, even more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Now you can also cut installation expenses without compromising safety and quality: with strain relief hosting eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>with A coding for use in a large number of general mains applications</li><li>ready for immediate use</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "771-9395/017-401",
"sku" : "771-9395/017-401",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003c275000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDJ8aW1hZ2UvanBlZ3xhR001TDJoaE1pOHhORFk0TnpFek1EQTVNVFUxTUM4eU1EQmZNREl3TURBd01ESXdNREF6WXpJM05UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NDgyM2M4YTM4YjUxZmNjMjQ5NDAyYzI5MzVlYzU4ZTNkMTZlMTcxMjNhOWRlMzFkM2MxN2VlZTllY2Q1MWEwNQ",
"gtin13" : "4066966458749",
"category" : "플러그 형 커넥터",
"url" : "https://www.wago.com/kr/%ED%94%8C%EB%9F%AC%EA%B7%B8-%ED%98%95-%EC%BB%A4%EB%84%A5%ED%84%B0/pre-assembled-interconnecting-cable/p/771-9395_017-401"
}