[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in plug; 2-pole; Cod. A; 1,50 mm²; black",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI 2-pole</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MINI male connector/plug A coding. Our pluggable installation connectors with spring pressure connection technology function entirely without screw connections. They allow fast, efficient, error-free installation in numerous applications. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The <i>WINSTA</i>® MINI pluggable installation connector with A coding in white or black is usually used for general mains applications in power distribution. Particularly if only limited space is available, our smallest pluggable connection system, <i>WINSTA</i>® MINI, consistently displays its strengths. It is very compact, and, with Push-in CAGE CLAMP® spring pressure connection technology, it also saves time, since the installation is low-maintenance and requires no screw connections.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It offers fast, secure and, above all, error-free installation of components and cables. Choose durability and quality – with locking lever from WAGO makes the installation of electrical components significantly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>suitable for any application</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-712",
"sku" : "890-712",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000030002a56c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTczfGltYWdlL2pwZWd8YUdVekwyaGxNeTh4TkRBd01UUTVNVGcyT1RjeU5pOHlNREJmTURJd01EQXdNRE13TURBeVlUVTJZekF3TURFd01HSTJYMFJGTG1wd1p3fGJjNzA5MWQyNDFjMjRmYTM4MDIxMDAzM2I4N2JiMTM5OGI1ODE2OGMzYjE1NWJiOWNjNzEwM2IwOTdlMDUzZTE",
"gtin13" : "4045454233457",
"category" : "플러그 형 커넥터",
"url" : "https://www.wago.com/kr/%ED%94%8C%EB%9F%AC%EA%B7%B8-%ED%98%95-%EC%BB%A4%EB%84%A5%ED%84%B0/snap-in-plug/p/890-712"
}