{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket; 2-pole; Cod. B; 4,00 mm²; pink",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI B coding</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI female connector/socket with protection against mismating. The pluggable installation connectors with spring pressure connection technology function completely without screw connections. They allow resource-efficient, error-free installation in numerous possible uses. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with live contact elements. Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are appropriate for applications involving process control, for example, for lighting or in data networks. This pluggable installation connector is designed for a current load of up to 25 A. As a result, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in can be found in a variety of projects you can use for quick, easy and maximally flexible installation.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Choose quality and durability – with protection type IP20 from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>pre-assembled versions</li><li>for automation controllers</li><li>ready for immediate use</li><li>fast, secure installation</li></ul>",
"mpn" : "770-282/082-000",
"sku" : "770-282/082-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-5194513-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3fGltYWdlL2pwZWd8YUdaa0wyZzVNaTh4TkRBd01UZzJPVFUxTXpZNU5DOHlNREJmTlRFNU5EVXhNMTlFUlM1cWNHY3wzZTk3MDAzM2QyODdiMGU3ZTgzNzFhNzk0MjZlYzhkYTBlMDFhYjkzM2ZjM2M1NWU3NjM4MjdjOGU5OTBmODE2",
"gtin13" : "4050821553144",
"category" : "플러그 형 커넥터",
"url" : "https://www.wago.com/kr/%ED%94%8C%EB%9F%AC%EA%B7%B8-%ED%98%95-%EC%BB%A4%EB%84%A5%ED%84%B0/socket/p/770-282_082-000"
}