{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket; 3-pole; Cod. A; 1,50 mm²; black",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MINI female connector/socket rated current 16 A provides the foundation for installation of fine-stranded and solid conductors. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to various requirements in no time flat. The coding options reduce installation errors, allowing fast, secure wiring of all components. General mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MINI pluggable installation connectors with A coding. <i>WINSTA</i>® MINI is our response to the trend toward miniaturisation. Our smallest pluggable connection system is primarily suited for lights, for instance, since as a result of LED technology; due to complex systems, these offer less and less space for the connection technology.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, even more reliable, and error-free. Use of this pre-assembled system reduces assembly times and errors during installation at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>with A coding for use in a large number of general mains applications</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-203",
"sku" : "890-203",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000030002aacb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc2fGltYWdlL2pwZWd8YUdRMUwyaGlNUzh4TXpjNU9EazNOVGM1T1RNeU5pOHlNREJmTURJd01EQXdNRE13TURBeVlXRmpZakF3TURFd01HSTJYMFJGTG1wd1p3fGM5OTAwYzE4NThjZDlkOWM4ZGZiNmVkYzQ4NmE3MTk2NTg5ZmIyOTFiYWFlZWQxNjk1YjY3Mzg2MDZlYzc1ZTY",
"gtin13" : "4055143548519",
"category" : "플러그 형 커넥터",
"url" : "https://www.wago.com/kr/%ED%94%8C%EB%9F%AC%EA%B7%B8-%ED%98%95-%EC%BB%A4%EB%84%A5%ED%84%B0/socket/p/890-203"
}