{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket; 4-pole; Cod. B; 1,50 mm²; gray",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI B coding</h2><br/><br/>The <i>WINSTA</i>® MINI female connector/socket B coding allows assembly of solid and fine-stranded conductors. WAGO pluggable installation connectors can be used when criteria repeat or are distributed on a defined grid, for example for installing grid lighting or flush-mount lighting. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. Pluggable installation connectors with B coding from the <i>WINSTA</i>® MINI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for pumps, lighting, or sun blinds. Customer-specific pole marking is possible as well. Due to its particularly minimal dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is specifically suitable in very tight spaces, i.e., for connections when very little room is available.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently more efficient, more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and installation errors at the construction site. Choose quality and durability – with protection against mismating from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>for automation controllers</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-244",
"sku" : "890-244",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000130000b209000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ2fGltYWdlL2pwZWd8YURabUwyZzBZaTh4TkRBd01qYzVPVEUwT1RBNE5pOHlNREJmTURJd01EQXdNVE13TURBd1lqSXdPVEF3TURFd01HSTJYMFJGTG1wd1p3fDg1YmQ2MDIyYzljOTI0OTIxMTBlOWYzZjQzYmM0NDE5MThhMzBkYjk4OGYzYTcxYzE4MTA3YTgxOGI2MGE3YjQ",
"gtin13" : "4055143523592",
"category" : "플러그 형 커넥터",
"url" : "https://www.wago.com/kr/%ED%94%8C%EB%9F%AC%EA%B7%B8-%ED%98%95-%EC%BB%A4%EB%84%A5%ED%84%B0/socket/p/890-244"
}