{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Strain relief housing; 3-pole; for 1 cable; 11.5 … 16.5 mm; 71 mm; black",
"description" : "<h2>Strain relief housing <i>WINSTA</i>® MIDI 3-pole</h2><br/><br/>The strain relief housing from the <i>WINSTA</i>® MIDI product line guarantees you the greatest possible flexibility in electrical installation. A comprehensive range of accessories rounds out the WINSTA® product line from WAGO. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Thanks to the integrated test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and costs. The strip length is 71 mm.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Now you can also lower installation expenses without compromising quality and safety: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pre-assembled versions</li><li>fast, secure installation</li></ul>",
"mpn" : "770-503/020-000",
"sku" : "770-503/020-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000003000286dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY5fGltYWdlL2pwZWd8YUdJMkwyZ3daaTh4TkRZNE56QXpPVEU1TXpFeE9DOHlNREJmTURJd01EQXdNRE13TURBeU9EWmtZekF3TURFd01HSTJYMFJGTG1wd1p3fDU3YWI0NDYyZWJkMzA1YTg1NGE0MmM1OGJkOTk0ODA3ZmZjYzdlNjQzOTc2MWQ1NTI4ZjRkNjJkYTkxZmEyM2E",
"gtin13" : "4066966329841",
"category" : "플러그 형 커넥터",
"url" : "https://www.wago.com/kr/%ED%94%8C%EB%9F%AC%EA%B7%B8-%ED%98%95-%EC%BB%A4%EB%84%A5%ED%84%B0/strain-relief-housing/p/770-503_020-000"
}